2-Jaw Parallel Grippers
Series GEP1600

"The sealed"
- IP64
The sealed circular guide guarantees process reliability even under the harshest conditions - Integrated position sensing
You can detect the gripper status safely via the motor current using your control system - The simplest activation
The included control unit is controlled easily via plus and minus buttons, while you can optionally adjust the gripping force using the potentiometer

- Removable centering sleeves
- quick and economical positioning of the gripper fingers
- Positively driven curve disc
- synchronized the movement of the gripper jaws
- high force transfer
- rapid stroke and force stroke (version with 6 mm stroke per jaw)
- Robust, lightweight housing
- Hard-coated aluminum alloy
- Gripper jaw
- hardened steel
- individual gripper finger mounting
- Guide
- sealed round guide for harsh environmental conditions
- Drive
- electric drive by 24 VDC step motor
- Position sensing
- measured at the end of stroke via power increase on the motor
- Energy supply
- standardized interface M8 round plug
- signal control line (use only cable without diode)