Login

2-Jaw Parallel Grippers
Series GP400X

"The robust"

  • 30% more guidance than the GP400 series
    Ingrained and overlapping gripper jaws mean optimal process reliability
  • 20% higher moment load than the GP400 series
    FEM-optimised T-slotted guard rails provide the highest possible durability
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
  1. Robust, lightweight housing
    Hard-coated aluminum alloy
  2. Mounting and positioning
    mounting possible from several sides for versatile positioning
  3. Energy supply
    possible from several sides
  4. Overlapping guide
    for maximum forces and moments capacity
  5. Sensing slot
    mounting and positioning of magnetic field sensors
  6. Wedge hook mechanism
    synchronized the movement of the gripper jaws
  7. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  8. Position sensing
    permanent magnet for direct monitoring of piston movement
  9. Mounting block
    mounting for inductive proximity switch (10)