2-Jaw Parallel Grippers
Series GPP1000

"Cost-effective"

  • Parallel gripper with an unbeatable price/performance ratio
  • Gripper jaw set and fixation material included
  • Can be configured for spring opening or spring closing
  • One installation size, three strokes: 4, 8 and 16 mm per gripper jaw
  • Gripping force of 100 N
  • Service life of up to 2 million cycles
  1. Synchronization
    via rack and pinion
  2. Intermediate jaws
    incl. mounting material included in scope of delivery
  3. Sensing
    mounting and positioning of magnetic field sensors
  4. Lightweight housing
    Hard-coated aluminum alloy
  5. Single-acting pneumatic cylinder
    Spring return
  6. Jaw slave screw
    for changing the gripper's direction of force
  7. Energy supply
    possible from several sides
  8. Gripper jaw
    for connecting the intermediate jaw or an individual gripper finger via centering sleeves
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details