3-Jaw Concentric Grippers
Series GED1300

"The robust"

  • Proven T slot guide
    This established and proven guiding technology stands for the highest process reliability like no other
  • Integrated position sensing
    You can detect the gripper status safely via the motor current using your control system
  • The simplest activation
    The included control unit is controlled easily via plus and minus buttons, while you can optionally adjust the gripping force using the potentiometer
Series features
  • 5 million maintenance-free cycles (max.)
  • IP40
  • External gripping
  • Internal gripping
  • Digital I/O
  • Gripping force safety device for pressure maintenance
  • Gripping force safety device for spring
  1. Removable centering sleeves
    • quick and economical positioning of the gripper fingers
  2. Gripper jaw
    • hardened steel
    • individual gripper finger mounting
  3. Positively driven curve disc
    • synchronized the movement of the gripper jaws
    • high force transfer
    • rapid stroke and force stroke (version with 6 mm stroke per jaw)
  4. Drive
    • electric drive by 24 VDC step motor
  5. Guide
    • precise T-Slot guide for high forces and moments capacity
  6. Position sensing
    • measured at the end of stroke via power increase on the motor
  7. Energy supply
    • standardized interface M8 round plug connection signal control line (use only cable without diode)
  8. Robust, lightweight housing
    • Hard-coated aluminum alloy