ADS5004-02

pressure piece
Series ADS
- ADS pressure piece
You hit the limit stop of the pressure piece when picking up the workpiece. When depositing the workpiece or opening the gripper, the workpiece is fed into a clamping chuck or similar intake via the pretensioned spring.
Technical Data
| Design | pressure piece |
| Total spring force max. | 41 [N] |
| Total spring force min. | 16.5 [N] |
| Weight | 0.029 [kg] |
| Stroke | 3 [mm] |
| Compatible with installation size | GPD5004 |
| Suitable for gripper version | C / O |
| Certifications | LABS / REACH / RoHS |