AWPR5050-10-A

Storage station
Series WPR5000
Technical Data
| Compensation X/Y level +/- | 0.65 [mm] |
| Design | Storage station |
| Fa_H | 450 [N] |
| Fa_V | 450 [N] |
| Weight | 1.2 [kg] |
| Mr | 40 [Nm] |
| Mx | 30 [Nm] |
| My | 40 [Nm] |
| Compatible with | WPR5050L-00-A |
| Certifications | LABS / REACH / RoHS |



