EB5013ST

Adjustment jaws
Series EB5000
- Easy and fast
Easy gripper finger adjustment to fit various workpieces saves time and money - Reproducible and durable
The numbering of the detent notches allows you to easily configure the gripper finger length and FEM-calculated adjustment jaws guarantee maximum process reliability - You can install one and the same adjustment jaw within the same 5000 gripper range on various gripper types of identical size and combine it with the respective accessory parts. The increases flexibility and reduces the diversity of parts in equal measure, which in turn reduces the storage costs
Technical Data
| Design | Adjustment jaws |
| Installation size | EB5013 |
| Max. adjustment range | 70 [mm] |
| Weight | 0.75 [kg] |
| Weight per adjustment jaw | 0.75 [kg] |
| Material | Steel |
| Compatible with installation size | GPP5013 / GPD5013 |
| Spacing | 10x7 [mm] |
| Packaging unit | 1 [piece] |
| Certifications | LABS / REACH / RoHS |