KAW500

Plug-in Connector Angled with Cable
Series KAW
- Plug-in Connector angled with Cable
- available in different sizes
- Halogen, silicone and PVC free
- Suitable for drag chains (10xØ)
Equipment/Options
UL approval
Technical Data
| Connection type | Female |
| Fixing thread | M8 |
| Connection type | Female connector |
| Nr. of wires x diameter | 3x0,25 [mm²] |
| No. of contacts | 3 |
| Version | Angle |
| Version with diode | No |
| Design | Plug-in Connector Angled with Cable |
| Type of construction | Angle |
| Installation size | KAW500 |
| Rated voltage | 60 [V] |
| Bend radius | 10xØ |
| Bending radius for fixed routing, min. | 10xØ |
| Resistance | ≤5mΩ |
| Cable end assembly | open cable end |
| Flame retardant | Yes |
| Weight | 0.13 [kg] |
| Halogen-free | Yes |
| Hydrolysis proof | Yes |
| Insulation resistance | ≥108Ω |
| Cable-Ø | 4.3 [mm] |
| Cable length | 5 [m] |
| Rated voltage cable | ≤300 [V] |
| Ozone resistant | Yes |
| Recyclable | Yes |
| Drag chain-adapted | Yes |
| Protection to IEC 60529 | IP67 |
| Welding sparks resistent | Yes |
| Seawater resistant | Yes |
| Silicone free | Yes |
| Current load (at 40°C) | 4 [A] |
| Acid- and alkali resistant | Yes |
| Temperature range (fixed) | -40 ... +90 [°C] |
| Temperature range (drag chain) | -25 ... +60 [°C] |
| Torsion resistant | Yes |
| UV resistant | Yes |
| Sealing material | FPM/FKM |
| Grip body material | Plastic, TPU, BK |
| Cable sheath material | PUR |
| Contact material | Metal, CuSn, gold-plated |
| Contact-carrier material | Plastic, TPU, BK |
| Coupling nut material | Metal, CuZn, nickel-plated |
| Certifications | UL / CSA / LABS / REACH / RoHS |
| Oil resistant | Yes |