ZGMA-40X300-3

Sealing foam mat
Series ZGMA
Technical Data
| Dimensions | 40x300 [mm] |
| Design | Sealing foam mat |
| Installation size | ZGM40X300 |
| Mounting type | Adhesive film |
| Weight | 0.02 [kg] |
| Height of the sealing element | 20 [mm] |
| Hole pattern of the sealing element | Oval |
| Compatible with | ZGM40X300-xx-EL1, ZGM40X300-xx-FL3 |
| Certifications | LABS / REACH / RoHS |