ZGMA-50X300-1

Sealing foam mat
Series ZGMA
Technical Data
| Dimensions | 50x300 [mm] |
| Design | Sealing foam mat |
| Installation size | ZGM50X300 |
| Mounting type | Adhesive film |
| Weight | 0.016 [kg] |
| Height of the sealing element | 8 [mm] |
| Hole pattern of the sealing element | Round Ø 5 |
| Compatible with | ZGM50X300-xx-FS1, ZGM50X300-xx-FL1 |
| Certifications | LABS / REACH / RoHS |