ZGMA-50X500-2

Sealing foam mat
Series ZGMA
Technical Data
| Dimensions | 50x500 [mm] |
| Design | Sealing foam mat |
| Installation size | ZGM50X500 |
| Mounting type | Adhesive film |
| Weight | 0.042 [kg] |
| Height of the sealing element | 20 [mm] |
| Hole pattern of the sealing element | Round Ø 12 |
| Compatible with | ZGM50X500-xx-FS2, ZGM50X500-xx-FL2 |
| Certifications | LABS / REACH / RoHS |