ZUB190817

Piston position sensing
Series WPR5000
Technical Data
| Connection | Cable with male connector |
| Fixing thread | M8 |
| Nr. of wires x diameter | 4x0,08 [mm²] |
| No. of contacts | 4 |
| Design | Piston position sensing |
| Supply voltage max. | 30 [V DC] |
| Supply voltage min. | 12 [V DC] |
| Bending radius for fixed routing, min. | 5xØ |
| Bending radius when using a drag chain, min. | 10xØ |
| Continuous current | ≤100 [mA] |
| Detection zone | 0 ... 20 [mm] |
| Installation type | Cable outlet radial |
| Power-up pulse protection | Yes |
| Electrical version | DC 4-wire |
| EMC according to EN 60947-5-2 | Yes |
| Housing Material | Plastics |
| Weight | 0.022 [kg] |
| Typical hysteresis | 4.5 [mT] |
| Cable length | 0.3 [m] |
| Cable-Ø D | 2.6 [mm] |
| Short-circuit-proof | Yes |
| Compatible with installation size | WPR5063 |
| Reproducibility | ≤0,1 [mT] |
| Switching output | PNP |
| Switching frequency | 1000 [Hz] |
| Switching function | Normally open (NO) |
| Programmable switching points | 2 |
| Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
| Protection to IEC 60529 | IP67 |
| Protection class | III |
| Sensor query principle | Magnetic field |
| Voltage drop | ≤2,2 [V] |
| Current consumption | ≤15 [mA] |
| Teach-in | Yes |
| Protected against polarity reversal | Yes |
| Cable sheath material | PUR |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Cylinder design | C-slot |