ZVFA-IF-1

Vacuum filter element
Series ZVFA
Technical Data
| Design | Vacuum filter element |
| Installation size | ZVFA-IF |
| Filter material | Polyester |
| Filter rate | 10 [μm] |
| Weight | 0.025 [kg] |
| Compatible with | ZVF-IF-06-08 |
| Certifications | LABS / REACH / RoHS |