Internal gripper
Series LG1000

  • Individually adjustable
    The design of the gripper enables you to grip not only cylindrical gripping surfaces, but also conical and square ones with process reliability
  • Integrated air or vacuum feedthrough
    Use this option for applications such as leak tests, purging or vacuuming your part
  • Surface protection provided by silicone membrane
    In addition to covering a vast range of gripping diameters, the membrane provides ideal protection from damage
Series features
  • IP54
  • Maintenance free
  • Axial energy supply
  • Radial energy supply, through-hole
  1. Energy supply
    Axial (version-01) or radial (version-02)
  2. Mounting and positioning
    via fit, thread and lock nut
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Direct gripping with rubber membrane
    High holding force due to high friction value reset when venting
  5. Through-hole
    Compressed air or vacuum connection for cooling the workpieces or testing them for leaks (version-02)