LS16-50

Linear Rail Slides
Series LS
- Precise profile guide
The linear guide with ball bearing circulation and scrapers provides high precision and rigidity - Standardised adapter plate
Reduce your manufacturing effort and ensure standardisation for your follow-on tools - Modular layout
Makes it possible to combine several units directly to each other and to minimise your design effort
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Magnetic field sensor
Technical Data
| Stroke | 50 [mm] |
| Pressure force max. | 100 [N] |
| Retraction force | 85 [N] |
| Piston diameter | 16 [mm] |
| Guide rail size | 9 [mm] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 19.2 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 10000000 |
| Weight | 0.39 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Linear guide with recirculating ball and wiper
- dual linear guidance for high forces and moments capacity
- Mounting groove
- quick and cost-effective positioning of adapter plates: Accessory, Art. No. AP...G
- Energy supply
- possible from several sides
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Mounting groove for magnetic field sensor integrated, space saving position sensing
- Drive
- double-acting pneumatic cylinder
- Robust, lightweight housing
- Hard-coated aluminum alloy
- Stroke limiting screw









