ACS40100IL12-01-A

Compact axes
Series ACS
- High precision and load capacity
The BLDC motor, combined with the ball screw, ensures precise and dynamic movements. The one-piece slide, milled from a solid block, reliably absorbs the loads together with the double rail carriages over millions of cycles. - Integrated control electronics with optional STO function
The integrated control electronics (optionally IO-Link or CANopen control) with optional safe torque off function provide additional security. This means that the application can be brought into operation more quickly, since there is no complicated cabling or configuration work needed. - Low space requirement and efficient in operation
Despite its compact external dimensions, an optional clamping element can be integrated that holds the slide securely and energy-efficiently in any position of its freely configurable movement profile.
Equipment/Options
IP40
Positionable
High movement speed
Powerful
IO-Link
Integrated clamping element (optional)
Profile rail guide
Integrated BasicStop
Absolute linear position measuring system
STO (optional)
Technical Data
| Stroke, can be controlled | 100 [mm] |
| Safety function | STO |
| Type of drive | electrical |
| Drive | BLDC motor |
| Control | IO-Link |
| Moving mass | 0.66 [kg] |
| Rated feed force Fx | 75 [N] |
| Max. feed force Fx | 170 [N] |
| Max. acceleration | 20 [m/s²] |
| Max. speed | 0.8 [m/s] |
| Repetition accuracy +/- | 0.01 [mm] |
| Supply voltage | 24 [V] |
| Nominal current | 3.5 [A] |
| Current consumption max. | 7 [A] |
| Operating temperature | 5 ... +50 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 2 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Two rail carriages
High force and torque absorption due to two rail carriages and a one-piece slide High durability and good lubrication behavior even at short strokes - Integrated control electronics with optional STO function
Integrated control electronics save space, costs and cabling effort - Lubrication system
Minimum maintenance effort with maximum service life - Clamping element (optional)
Increased safety thanks to the NC design Energy and cost reduction thanks to possible motor shutoff - Standard ball screw with BLDC motor
Lubrication intervals of up to 5 million cycles High power in a small amount of space Precise and effective force transmission thanks to the ball screw - Absolute linear position measuring system
No need for reference runs Precise monitoring of individual movement profiles with maximum precision - Housing
No interference contours Low space requirement Lots of assembly options










