KAG500IL

Plug-in connector straight with cable
Series KAG
- Plug-in Connector straight with Cable
- Halogen, silicone and PVC free
- Suitable for drag chains (10xØ)
Plug&Work StarterBoxes
Equipment/Options
UL approval
Technical Data
| Fixing thread | M12-M12 |
| Connection type | Connector / female |
| Connection type | Pin / female connector |
| Version | Straight/straight |
| No. of contacts | 5 |
| Rated voltage | 125 [V] |
| Current load (at 40°C) | 4 [A] |
| Contact material | Metal, CuSn, gold-plated |
| Grip body material | PUR |
| Coupling nut material | Metal, CuZn, nickel-plated |
| Sealing material | FPM/FKM |
| Cable sheath material | PUR |
| Cable length | 5 [m] |
| Cable-Ø | 4.8 [mm] |
| Nr. of wires x diameter | 5x0,34 [mm²] |
| Temperature range (fixed) | -40 ... +80 [°C] |
| Maintenance free (max.) | 5 million cycles |
| Torsion | +/-180°/m, < 2 million cycles |
| Rated voltage cable | 300 [V] |
| Certifications | UL / CSA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP67 |
| Flame retardant | Yes |
| Recyclable | Yes |
| Acid- and alkali resistant | Yes |
| UV resistant | Yes |
| Hydrolysis proof | Yes |
| Drag chain-adapted | Yes |
| Torsion resistant | Yes |
| Halogen-free | Yes |
| Silicone free | Yes |
| Oil resistant | Yes |