Rotary Modules
Series REH2000

"The slim"

  • Can be freely positioned and sensed
    Whether used as a standalone drive or in combination with actuators, you’ll benefit from fast startup and reliable position sensing at every position.
  • Integrated media transmission
    So you no longer have to worry about increased wear caused by twisted cables and undefined interference contours.
  • Control via IO-Link and Modbus RTU
    Whether you rely on IO-Link with unshielded standard industrial cables or prefer Modbus RTU, the choice is yours.
Series features
  • 5 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP54
  • Continuously variable positions
  • Adjustable swivel angle
  • Positionable
  • IO-Link
  • Electrical feed-through
  • Modbus RTU
  1. Intake flange
    partial mounting circle in accordance with EN ISO 9409-1
  2. Energy transmission
    For cable free signal and power transmission no cables are subjected to torsion
  3. Mounting and positioning
    mounting possible from several sides for versatile positioning
  4. Shaft seal
    For use in harsh environmental conditions
  5. Double-bearing output shaft
    high forces and moments capacity
  6. Control
    Control via IO-Link and Modbus RTU
  7. Integrated control system
    Compact, no space required in the control cabinet