GV1-4X10ID

Straight Fittings - Barb-Style Connection
Series GV
- For assembling with hose clips
- Straight version
Technical Data
| Fixing thread | G1/4" |
| Inside-Ø for hose | 10 [mm] |
| Length | 32.5 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.01 [kg] |
| Dimension i | 8 [mm] |
| Dimension L1 | 24.5 [mm] |
| S | 17 [mm] |