GV1-8X4

Straight Fittings - Quick Connect Style
Series GV
- Cost reduction through quick assembly and disassembly
- Straight version
Technical Data
| Fixing thread | G1/8" |
| Outside-Ø for hose | 4 [mm] |
| Length | 19 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.009 [kg] |
| Dimension D1 | 8 [mm] |
| Dimension i | 3.5 [mm] |
| Dimension L1 | 16.5 [mm] |
| S | 8 [mm] |
| S1 | 2.5 [mm] |