GV1-8X6

Straight Fittings - Quick Connect Style
Series GV
- Cost reduction through quick assembly and disassembly
- Straight version
Technical Data
| Fixing thread | G1/8" |
| Outside-Ø for hose | 6 [mm] |
| Length | 20 [mm] |
| Approvals | LABS / REACH / RoHS |
| Weight | 0.008 [kg] |
| Dimension D1 | 10 [mm] |
| Dimension i | 5 [mm] |
| Dimension L1 | 14 [mm] |
| S | 13 [mm] |
| S1 | 3 [mm] |