Smart Communication Module
Series SCM

- Translates IO-Link to digital inputs and outputs (digital I/O) and from digital I/O to IO-Link
- Easy control of intelligent IO-Link grippers via 24 V digital I/O
- Configuration and training take place using the corresponding intuitive guideZ software
- Ready-to-connect cable set for the corresponding controller type
- Can be used with one or two grippers depending on the flexibility required
- Depending on the required flexibility, up to 15 different workpieces can be used for one gripper. Alternatively, two grippers can be used.

- Status
- Status display of SCM and IO-Link device
- Ethernet RJ45
- Temporary connection for gripper configuration
- Digital input
- Digital inputs for controlling the gripper actuators
- IO-Link / Device 1
- Gripper module 1 connection
- Digital output
- Digital outputs for monitoring the gripper sensors
- IO-Link / Device 2
- Gripper module 2 connection
- Power supply
- Voltage supply SCM and gripper
Description:
IO-Link
- SCM-C pre-wired, ready to connect (suitable SCM-C: SCM-C-05-00/10/20-A)
- Includes plug-in connection cable to the robot controller
- Comfort app – gripper configuration on your laptop – ADP-80-000018-A
- Zimmer Group HMI (program for Windows PC)
I/O
- For the GoFa ready-to-connect cable, ZUB000034
- Comfort app – gripper configuration on your robot – ADP-80-000016-A
Connection diagram: