Smart Communication Module
Series SCM

  • Translates IO-Link to digital inputs and outputs (digital I/O) and from digital I/O to IO-Link
  • Easy control of intelligent IO-Link grippers via 24 V digital I/O
  • Configuration and training take place using the corresponding intuitive guideZ software
  • Ready-to-connect cable set for the corresponding controller type
  • Can be used with one or two grippers depending on the flexibility required
  • Depending on the required flexibility, up to 15 different workpieces can be used for one gripper. Alternatively, two grippers can be used.
    • Status
    • Status display of SCM and IO-Link device
    • Ethernet RJ45
    • Temporary connection for gripper configuration
    • Digital input
    • Digital inputs for controlling the gripper actuators
    • IO-Link / Device 1
    • Gripper module 1 connection
    • Digital output
    • Digital outputs for monitoring the gripper sensors
    • IO-Link / Device 2
    • Gripper module 2 connection
    • Power supply
    • Voltage supply SCM and gripper