WER3000LSI11-21-A

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
| Function | Signal current with shielding |
| No. of contacts | 11+1 |
| Fixing thread | M23 |
| Supply voltage | 60 [V] |
| Nominal current | 3 [A] |
| Series | WER3000 |
| Transmission mode | electrical |
| Compatible with installation size | WPR5100 / WPR5125 / WPR5160 / WPR5200 / WWR1160 / WWR1200 |
| Compatible with | Loose part |
| Connection type | Spring contacts |
| Connection type | Female connector |
| Connection type | Round plug |
| Connection alignment | radial or axial |
| Joining force | 12 [N] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| B10d value | 100000 |
| Weight | 0.15 [kg] |



