WER4000LLA03-05-A

Energy element
Series WER4000
Technical Data
| Function | Load current |
| No. of contacts | 3 |
| Supply voltage | 630 [V] |
| Nominal current | 150 [A] |
| Series | WER4000 |
| Transmission mode | electrical |
| Compatible with installation size | WWR1160 / WWR1200 |
| Compatible with | Loose part |
| Connection type | Plug-in Connector |
| Connection type | Customizable |
| Connection type | Exposed leads |
| Connection alignment | radial |
| Joining force | 55 [N] |
| Release force | 65 [N] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP65 |
| B10d value | 500000 |
| Weight | 2 [kg] |
Suitable fixed part
![]() | 3 | Exposed leads | Details |
