ZBF100-N-18F

Bellows suction cup
Series ZBF
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 100 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Blue |
| Fixing thread | G1/8" internal |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 25.5 [mm] |
| Volume | 103.5 [cm³] |
| Lifting force parallel at -20 kPa | 111.83 [N] |
| Lifting force parallel at -60 kPa | 209.93 [N] |
| Lifting force parallel at -90 kPa | 276.64 [N] |
| Lifting force vertical at -20 kPa | 146.17 [N] |
| Lifting force vertical at -60 kPa | 265.85 [N] |
| Lifting force vertical at -90 kPa | 303.13 [N] |
| Weight | 0.12 [kg] |