ZBF80-N-M10M

Bellows suction cup
Series ZBF
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 80 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Blue |
| Fixing thread | M10 external |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 23 [mm] |
| Volume | 59.5 [cm³] |
| Lifting force parallel at -20 kPa | 89.47 [N] |
| Lifting force parallel at -60 kPa | 167.95 [N] |
| Lifting force parallel at -90 kPa | 221.31 [N] |
| Lifting force vertical at -20 kPa | 116.94 [N] |
| Lifting force vertical at -60 kPa | 212.68 [N] |
| Lifting force vertical at -90 kPa | 242.5 [N] |
| Weight | 0.077 [kg] |