ZBL20-S-M5F18M-M

Bellows suction cup
Series ZBL
- Diameter: 10 mm–50 mm
- Optimum geometry
- For handling flexible workpieces
- Height compensation and damping function with up to 4.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
Diameter | 20 [mm] |
Material | Silicone |
Fixing thread | M5 internal - G1/8" external |
Filter type | Mesh filter |
Lifting force vertical at -20 kPa | 0.4 [kg] |
Lifting force vertical at -60 kPa | 0.9 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Red |
Operating temperature | -70 ... +200 [°C] |
Volume | 4 [cm³] |
Weight | 0.005 [kg] |
Downloads
PDF datasheet
Download