ZBL40B-WS

Bellows suction cup
Series ZBL
- Diameter: 10 mm–50 mm
- Optimum geometry
- For handling flexible workpieces
- Height compensation and damping function with up to 4.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Diameter | 40 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Stroke | 24.5 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force vertical at -20 kPa | 18.64 [N] |
| Lifting force vertical at -60 kPa | 42.18 [N] |
| Lifting force vertical at -20 kPa | 1.9 [kg] |
| Lifting force vertical at -60 kPa | 4.3 [kg] |
| Suction cup shape | round |
| Color | Translucent white |
| Volume | 26 [cm³] |
| Weight | 0.009 [kg] |