Login

Bellows suction cup
Series ZBX

  • Diameter: 35 mm–55 mm
  • Optimum geometry
    • For flat and convex surfaces
    • Can be used universally
    • Height compensation and damping function with 2.5 folds
    • Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
  • Application areas
    • Packaging
    • Consumer goods
    • Intralogistics