ZD30-WS-18F

Bell-shaped suction cup
Series ZD
- Optimum geometry
- For irregular and convex surfaces
- Safe handling of the workpiece without vibration or shaking
- Application areas
- Metal
- Wood and composite materials
- Intralogistics
Technical Data
| Diameter | 30 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Color | Translucent white |
| Fixing thread | G1/8" internal |
| Design | Bell-shaped suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 2.6 [mm] |
| Volume | 4.5 [cm³] |
| Lifting force parallel at -20 kPa | 7.16 [N] |
| Lifting force parallel at -60 kPa | 15.01 [N] |
| Lifting force parallel at -90 kPa | 17.95 [N] |
| Lifting force vertical at -20 kPa | 11.97 [N] |
| Lifting force vertical at -60 kPa | 25.02 [N] |
| Lifting force vertical at -90 kPa | 30.02 [N] |
| Weight | 0.011 [kg] |