ZD50-N-M8M

Bell-shaped suction cup
Series ZD
- Optimum geometry
- For irregular and convex surfaces
- Safe handling of the workpiece without vibration or shaking
- Application areas
- Metal
- Wood and composite materials
- Intralogistics
Technical Data
| Diameter | 50 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Fixing thread | M8 external |
| Design | Bell-shaped suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 7.8 [mm] |
| Volume | 13.5 [cm³] |
| Lifting force parallel at -20 kPa | 20.99 [N] |
| Lifting force parallel at -60 kPa | 43.75 [N] |
| Lifting force parallel at -90 kPa | 55.13 [N] |
| Lifting force vertical at -20 kPa | 35.02 [N] |
| Lifting force vertical at -60 kPa | 72.99 [N] |
| Lifting force vertical at -90 kPa | 92.02 [N] |
| Weight | 0.022 [kg] |