ZD60-PU-M10M

Bell-shaped suction cup
Series ZD
- Optimum geometry
- For irregular and convex surfaces
- Safe handling of the workpiece without vibration or shaking
- Application areas
- Metal
- Wood and composite materials
- Intralogistics
Technical Data
| Diameter | 60 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Fixing thread | M10 external |
| Design | Bell-shaped suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 7.1 [mm] |
| Volume | 22 [cm³] |
| Lifting force parallel at -20 kPa | 32.37 [N] |
| Lifting force parallel at -60 kPa | 82.4 [N] |
| Lifting force parallel at -90 kPa | 108.89 [N] |
| Lifting force vertical at -20 kPa | 53.96 [N] |
| Lifting force vertical at -60 kPa | 137.34 [N] |
| Lifting force vertical at -90 kPa | 181.49 [N] |
| Weight | 0.033 [kg] |