ZD90F-PU-18F

Bell-shaped suction cup
Series ZD
- Diameter: 30 mm–90 mm
- Optimum geometry
- For irregular and convex surfaces
- Safe handling of the workpiece without vibration or shaking
- Application areas
- Metal
- Wood and composite materials
- Intralogistics
Technical Data
Diameter | 90 [mm] |
Material | Polyurethan |
Fixing thread | G1/8" internal |
Lifting force parallel at -20 kPa | 7.97 [kg] |
Lifting force parallel at -60 kPa | 14.42 [kg] |
Lifting force parallel -90 kPa | 18.15 [kg] |
Lifting force vertical at -20 kPa | 9.25 [kg] |
Lifting force vertical at -60 kPa | 24.36 [kg] |
Lifting force vertical at -90 kPa | 32.17 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Translucent orange |
Operating temperature | 0 ... +60 [°C] |
Volume | 56 [cm³] |
Weight | 0.066 [kg] |
Downloads
PDF datasheet
Download