ZDF80-PU-14F

Bell-shaped suction cup
Series ZDF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Friction structure on the underside of the suction cup ensures slip resistance between the workpiece and vacuum suction cup
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 80 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Fixing thread | G1/4" internal |
| Stroke | 12.5 [mm] |
| Operating temperature | 0 ... +60 [°C] |
| Lifting force parallel at -20 kPa | 70.63 [N] |
| Lifting force parallel at -60 kPa | 181.49 [N] |
| Lifting force parallel at -90 kPa | 264.87 [N] |
| Lifting force vertical at -20 kPa | 84.37 [N] |
| Lifting force vertical at -60 kPa | 207.97 [N] |
| Lifting force vertical at -90 kPa | 287.43 [N] |
| Lifting force parallel at -20 kPa | 7.2 [kg] |
| Lifting force parallel at -60 kPa | 18.5 [kg] |
| Lifting force parallel at -90 kPa | 27 [kg] |
| Lifting force vertical at -20 kPa | 8.6 [kg] |
| Lifting force vertical at -60 kPa | 21.2 [kg] |
| Lifting force vertical at -90 kPa | 29.3 [kg] |
| Suction cup shape | round |
| Color | Translucent orange |
| Volume | 50.5 [cm³] |
| Weight | 0.048 [kg] |