ZF110-WS-12F

Flat suction cup
Series ZF
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 110 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Color | Translucent white |
| Fixing thread | G1/2" internal |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 5.5 [mm] |
| Volume | 70 [cm³] |
| Lifting force parallel at -20 kPa | 140.09 [N] |
| Lifting force parallel at -60 kPa | 250.25 [N] |
| Lifting force parallel at -90 kPa | 300.28 [N] |
| Lifting force vertical at -20 kPa | 140.09 [N] |
| Lifting force vertical at -60 kPa | 417.71 [N] |
| Lifting force vertical at -90 kPa | 560.54 [N] |
| Weight | 0.23 [kg] |
