ZF75-N-12F

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 75 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | G1/2" internal |
| Stroke | 3.6 [mm] |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 60.04 [N] |
| Lifting force parallel at -60 kPa | 110.07 [N] |
| Lifting force parallel at -90 kPa | 140.09 [N] |
| Lifting force vertical at -20 kPa | 80.05 [N] |
| Lifting force vertical at -60 kPa | 200.12 [N] |
| Lifting force vertical at -90 kPa | 270.27 [N] |
| Lifting force parallel at -20 kPa | 6.12 [kg] |
| Lifting force parallel at -60 kPa | 11.22 [kg] |
| Lifting force parallel at -90 kPa | 14.28 [kg] |
| Lifting force vertical at -20 kPa | 8.16 [kg] |
| Lifting force vertical at -60 kPa | 20.4 [kg] |
| Lifting force vertical at -90 kPa | 27.55 [kg] |
| Suction cup shape | round |
| Color | Black |
| Volume | 20 [cm³] |
| Weight | 0.1 [kg] |
