ZFBL5040-S3-38M

Bellows suction cup
Series ZFBL
- Diameter of outer lip: 50 mm
- Diameter of inner lip: 40 mm
- Optimum geometry
- For irregular and convex surfaces
- Enhanced safety due to dual lip
- Application areas
- Life science
- Food and beverages
Technical Data
| Diameter | 50 [mm] |
| Material | Silicone |
| Shore hardness | 30 |
| Fixing thread | G3/8" external |
| Stroke | 30 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force vertical at -20 kPa | 18.64 [N] |
| Lifting force vertical at -60 kPa | 39.04 [N] |
| Lifting force vertical at -90 kPa | 51.5 [N] |
| Lifting force vertical at -20 kPa | 1.9 [kg] |
| Lifting force vertical at -60 kPa | 3.98 [kg] |
| Lifting force vertical at -90 kPa | 5.25 [kg] |
| Suction cup shape | round |
| Color | Translucent blue |
| Volume | 32.3 [cm³] |
| Weight | 0.034 [kg] |
