ZFC60-S-18F38M

Bell-shaped suction cup
Series ZFC
- Diameter: 50 mm–100 mm
- Optimum geometry
- For convex surfaces
- Efficient handling of sheet metal, car body panels and glass
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Automotive
- Metal
- Glass
Technical Data
| Diameter | 60 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Fixing thread | G1/8" internal - G3/8" external |
| Stroke | 14 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force parallel at -20 kPa | 29.92 [N] |
| Lifting force parallel at -60 kPa | 77.7 [N] |
| Lifting force parallel at -90 kPa | 104.97 [N] |
| Lifting force vertical at -20 kPa | 44.64 [N] |
| Lifting force vertical at -60 kPa | 113.5 [N] |
| Lifting force vertical at -90 kPa | 150.09 [N] |
| Lifting force parallel at -20 kPa | 3.05 [kg] |
| Lifting force parallel at -60 kPa | 7.92 [kg] |
| Lifting force parallel at -90 kPa | 10.7 [kg] |
| Lifting force vertical at -20 kPa | 4.55 [kg] |
| Lifting force vertical at -60 kPa | 11.57 [kg] |
| Lifting force vertical at -90 kPa | 15.3 [kg] |
| Suction cup shape | round |
| Color | Red |
| Volume | 20 [cm³] |
| Weight | 0.031 [kg] |