ZFCF40-PU-38M

Flat suction cup
Series ZFCF
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 40 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Fixing thread | G3/8" external |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 3.9 [mm] |
| Volume | 4.4 [cm³] |
| Lifting force parallel at -20 kPa | 20.6 [N] |
| Lifting force parallel at -60 kPa | 49.05 [N] |
| Lifting force parallel at -90 kPa | 70.63 [N] |
| Lifting force vertical at -20 kPa | 28.45 [N] |
| Lifting force vertical at -60 kPa | 67.69 [N] |
| Lifting force vertical at -90 kPa | 97.12 [N] |
| Weight | 0.022 [kg] |