Flat suction cup
Series ZLF

- Diameter: 150 mm–300 mm
- Outstanding characteristics
- For handling smooth, flat workpieces
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Enhanced safety due to dual lip
- Application areas
- Metal
- Wood and composite materials
- Stone
- Electronics
- Glass