ZOBL35X90-WS-12F-F

Bellows suction cup
Series ZOBL
- Dimensions: 35x90 mm
- Optimum geometry
- For handling flexible workpieces
- Height compensation and damping function with up to 4.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Dimensions | 35x90 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Fixing thread | G1/2" internal |
| Stroke | 15 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Filter type | Disc filter |
| Lifting force vertical at -20 kPa | 28.45 [N] |
| Lifting force vertical at -60 kPa | 49.05 [N] |
| Lifting force vertical at -20 kPa | 2.9 [kg] |
| Lifting force vertical at -60 kPa | 5 [kg] |
| Suction cup shape | oval |
| Color | Translucent white |
| Volume | 43 [cm³] |
| Weight | 0.025 [kg] |