ZOC60X140-N-38F

Bell-shaped suction cup
Series ZOC
- Dimensions: 11x23 mm–60x180 mm
- Optimum geometry
- For handling smooth, flat and slightly convex surfaces
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
Dimensions | 60x140 [mm] |
Material | NBR |
Fixing thread | G3/8" internal |
Lifting force parallel at -20 kPa | 10.72 [kg] |
Lifting force parallel at -60 kPa | 30.4 [kg] |
Lifting force parallel -90 kPa | 42.4 [kg] |
Lifting force vertical at -20 kPa | 13.4 [kg] |
Lifting force vertical at -60 kPa | 38 [kg] |
Lifting force vertical at -90 kPa | 53 [kg] |
Shore hardness | 60 |
Suction cup shape | oval |
Color | Black |
Operating temperature | -20 ... +110 [°C] |
Volume | 52 [cm³] |
Weight | 0.149 [kg] |
Downloads
PDF datasheet
Download