ZOU6X10-N

Flat suction cup
Series ZOU
- Optimum geometry
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
| Dimensions | 6x10 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Design | Flat suction cup |
| Suction cup shape | oval |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 0.4 [mm] |
| Volume | 0.081 [cm³] |
| Lifting force vertical at -20 kPa | 2.06 [N] |
| Lifting force vertical at -60 kPa | 3.83 [N] |
| Lifting force vertical at -90 kPa | 4.81 [N] |
| Weight | 0.001 [kg] |