ZS150-E

Sealing foam suction cup
Series ZS
- Dimensions: 30x80 mm
- Diameter: 35 mm–400 mm
- Outstanding characteristics
- For handling rough, uneven and highly structured surfaces
- Seal edge made of highly compliant EPDM material
- Application areas
- Glass
- Wood and composite materials
- Metal
Technical Data
Diameter | 150 [mm] |
Material | EPDM |
Lifting force vertical at -20 kPa | 38 [kg] |
Lifting force vertical at -60 kPa | 97 [kg] |
Lifting force vertical at -90 kPa | 138 [kg] |
Shore hardness | 40 |
Suction cup shape | round |
Color | Black |
Operating temperature | 0 ... +150 [°C] |
Volume | 125 [cm³] |
Weight | 0.025 [kg] |