ZS35-E

Sealing foam suction cup
Series ZS
- Optimum geometry
- For handling rough, uneven and highly structured surfaces
- Seal edge made of highly compliant EPDM material
- Application areas
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 35 [mm] |
| Material | EPDM |
| Shore hardness | 40 |
| Color | Black |
| Design | Sealing foam suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +150 [°C] |
| Volume | 6 [cm³] |
| Lifting force vertical at -20 kPa | 20.01 [N] |
| Lifting force vertical at -60 kPa | 50.03 [N] |
| Lifting force vertical at -90 kPa | 70.04 [N] |
| Weight | 0.006 [kg] |