ZU10-N

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 10 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 0.7 [mm] |
| Volume | 0.18 [cm³] |
| Lifting force parallel at -20 kPa | 1.47 [N] |
| Lifting force parallel at -60 kPa | 4.32 [N] |
| Lifting force parallel at -90 kPa | 4.91 [N] |
| Lifting force vertical at -20 kPa | 1.47 [N] |
| Lifting force vertical at -60 kPa | 4.32 [N] |
| Lifting force vertical at -90 kPa | 6.87 [N] |
| Weight | 0.001 [kg] |
| Dimension A | 11 [mm] |
| Dimension B | 10.2 [mm] |
| Dimension C | 15.2 [mm] |
| Dimension D | 4.2 [mm] |