ZU20-S-M5M

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
Diameter | 20 [mm] |
Material | Silicone |
Fixing thread | M5 external |
Lifting force parallel at -20 kPa | 0.6 [kg] |
Lifting force parallel at -60 kPa | 0.89 [kg] |
Lifting force parallel -90 kPa | 1 [kg] |
Lifting force vertical at -20 kPa | 0.6 [kg] |
Lifting force vertical at -60 kPa | 1.22 [kg] |
Lifting force vertical at -90 kPa | 1.63 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Red |
Operating temperature | -70 ... +200 [°C] |
Volume | 1 [cm³] |
Weight | 0.004 [kg] |
Downloads
PDF datasheet
Download