ZU3-N-M2.5M

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 3 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Fixing thread | M2.5 external |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Volume | 0.005 [cm³] |
| Lifting force vertical at -20 kPa | 0.09 [N] |
| Lifting force vertical at -60 kPa | 0.39 [N] |
| Lifting force vertical at -90 kPa | 0.59 [N] |
| Weight | 0.001 [kg] |
