ZU3-WS-M2.5M

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 3 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Fixing thread | M2.5 external |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force vertical at -20 kPa | 0.09 [N] |
| Lifting force vertical at -60 kPa | 0.39 [N] |
| Lifting force vertical at -90 kPa | 0.59 [N] |
| Lifting force vertical at -20 kPa | 0.009 [kg] |
| Lifting force vertical at -60 kPa | 0.04 [kg] |
| Lifting force vertical at -90 kPa | 0.06 [kg] |
| Suction cup shape | round |
| Color | Translucent white |
| Volume | 0.005 [cm³] |
| Weight | 0.001 [kg] |